IESNA:LM-63-2002
[TEST]P1434156
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-735-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38732.3
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5898.6 6142.2 6316.2 6307.5 6168.3 5976.9 5515.8 5124.3 5159.1 5428.8 5924.7 6533.7 7290.6 8186.7 9526.5 10848.9 11910.3 13067.4 
14372.3 15451.1 15512.0 15129.2 14102.7 12275.7 9178.5 6759.9 6368.4 4959.0 3375.6 2610.0 2044.5 1461.6 1157.1 913.5 652.5 400.2 
191.4 0.0 
5898.6 6150.9 6324.9 6316.2 6177.0 5985.6 5515.8 5133.0 5159.1 5428.8 5916.0 6516.3 7238.4 8247.6 9709.2 10805.4 12040.8 13084.8 
14363.6 15494.6 15581.6 15198.8 14215.7 12414.9 9291.6 6873.0 6481.5 5159.1 3523.5 2679.6 2070.6 1496.4 1174.5 948.3 713.4 452.4 
208.8 0.0 
5898.6 6124.8 6307.5 6333.6 6220.5 6090.0 5672.4 5263.5 5202.6 5463.6 5881.2 6464.1 7186.2 8073.6 9657.0 10848.9 12040.8 13050.0 
14215.7 15503.3 15912.2 15625.1 14850.8 13293.6 10666.2 7795.2 7316.7 6029.1 4628.4 3323.4 2505.6 1887.9 1409.4 1104.9 852.6 504.6 
243.6 0.0 
5898.6 6116.1 6307.5 6403.2 6324.9 6255.3 5985.6 5541.9 5324.4 5454.9 5829.0 6377.1 7073.1 7917.0 8865.3 10187.7 11501.4 12580.2 
13824.3 15085.7 16034.0 16129.7 15555.5 14415.8 12180.0 8882.7 8334.6 6803.4 5524.5 4376.1 3419.1 2549.1 1879.2 1348.5 1026.6 
635.1 269.7 0.0 
5898.6 6133.5 6324.9 6490.2 6542.4 6542.4 6446.7 6142.2 5811.6 5750.7 6003.0 6498.9 7203.6 8056.2 8995.8 9978.9 11231.7 12475.8 
13667.7 14824.7 15981.8 16738.7 16643.0 15903.5 14415.8 11327.4 10596.6 7943.1 6003.0 4854.6 3906.3 3114.6 2523.0 1948.8 1444.2 
1026.6 374.1 0.0 
5898.6 6098.7 6298.8 6525.0 6699.0 6812.1 6890.4 6846.9 6672.9 6559.8 6681.6 7047.0 7647.3 8465.1 9448.2 10527.0 11597.1 12571.5 
13580.7 14450.6 15381.5 16451.6 17051.9 16912.7 16042.7 14441.9 13902.6 11066.4 7047.0 4480.5 3445.2 2714.4 2070.6 1618.2 1157.1 
748.2 339.3 0.0 
5898.6 6090.0 6290.1 6551.1 6864.3 7151.4 7395.0 7656.0 7803.9 7899.6 8117.1 8491.2 9048.0 9874.5 10840.2 11875.5 12815.1 13641.6 
14154.9 14598.5 15007.4 15651.2 16790.9 18443.9 19427.0 19618.4 19557.5 18774.5 15398.9 10039.8 5594.1 3575.7 2723.1 2027.1 
1331.1 704.7 278.4 0.0 
5898.6 6055.2 6255.3 6525.0 6864.3 7290.6 7769.1 8299.8 8865.3 9430.8 9865.8 10326.9 10979.4 11753.7 12754.2 13711.2 14589.8 
15146.6 15686.0 15955.7 16242.8 16738.7 17634.8 19070.3 21532.4 23663.9 23733.5 22498.1 19253.0 15503.3 11275.2 6568.5 3584.4 
2366.4 1670.4 1078.8 408.9 0.0 
5898.6 6037.8 6237.9 6516.3 6881.7 7281.9 7777.8 8325.9 8952.3 9587.4 10170.3 10657.5 11292.6 12093.0 13058.7 14007.0 14876.9 
15381.5 15920.9 16225.4 16512.5 17017.1 17895.8 19287.8 21654.2 23681.3 23672.6 22585.1 19392.2 15503.3 10857.6 6316.2 3549.6 
2296.8 1670.4 1104.9 417.6 0.0 
5898.6 6003.0 6203.1 6464.1 6838.2 7255.8 7803.9 8473.8 9300.3 10309.5 11423.1 12641.1 14024.4 15468.5 16782.2 17852.3 18443.9 
18748.4 18887.6 18731.0 18765.8 19105.1 19374.8 19566.2 18530.9 16660.4 16277.6 15146.6 13972.2 10909.8 6472.8 3723.6 2618.7 
1800.9 1357.2 1017.9 452.4 0.0 
5898.6 5959.5 6116.1 6377.1 6681.6 7073.1 7586.4 8160.6 8908.8 9804.9 10840.2 11936.4 13258.8 14633.3 16042.7 17286.8 18182.9 
18791.9 19122.5 19192.1 19444.4 20018.6 20688.5 20697.2 19522.7 17904.5 17547.8 15755.6 12571.5 8908.8 5942.1 3967.2 2549.1 
1635.6 1078.8 696.0 287.1 0.0 
5898.6 5950.8 6063.9 6307.5 6585.9 6951.3 7377.6 7890.9 8526.0 9274.2 10231.2 11205.6 12327.9 13415.4 14589.8 15599.0 16303.7 
16643.0 16825.7 16790.9 16886.6 17312.9 17878.4 17982.8 17260.7 16034.0 15790.4 14337.5 11692.8 8839.2 6264.0 4193.4 2636.1 
1609.5 957.0 643.8 234.9 0.0 
5898.6 5933.4 6020.4 6203.1 6429.3 6699.0 7038.3 7438.5 7890.9 8430.3 9056.7 9778.8 10509.6 11205.6 11927.7 12545.4 12902.1 
12884.7 12771.6 12493.2 12275.7 12458.4 12849.9 13119.6 12919.5 12397.5 12258.3 11423.1 9535.2 7177.5 4889.4 3149.4 2244.6 
1600.8 1157.1 783.0 313.2 0.0 
5898.6 5846.4 5829.0 5855.1 5889.9 5872.5 5820.3 5759.4 5655.0 5568.0 5533.2 5550.6 5620.2 5742.0 5959.5 6133.5 6237.9 6177.0 5942.1 
5620.2 5254.8 4941.6 4645.8 4358.7 3984.6 3610.5 3523.5 3219.0 2888.4 2601.3 2349.0 2096.7 1844.4 1548.6 1313.7 1044.0 478.5 0.0 
5898.6 5759.4 5602.8 5376.6 5106.9 4811.1 4567.5 4410.9 4341.3 4341.3 4410.9 4497.9 4611.0 4776.3 4898.1 5037.3 5089.5 5072.1 4924.2 
4558.8 4141.2 3749.7 3401.7 3062.4 2757.9 2496.9 2470.8 2331.6 2166.3 2009.7 1853.1 1687.8 1496.4 1270.2 1052.7 809.1 330.6 0.0 
5898.6 5663.7 5307.0 4828.5 4410.9 4210.8 4184.7 4263.0 4323.9 4350.0 4358.7 4350.0 4367.4 4350.0 4332.6 4315.2 4254.3 4141.2 3958.5 
3714.9 3384.3 3071.1 2766.6 2514.3 2314.2 2157.6 2122.8 2009.7 1887.9 1757.4 1600.8 1426.8 1235.4 991.8 722.1 461.1 200.1 0.0 
5898.6 5576.7 5028.6 4393.5 4115.1 4158.6 4323.9 4428.3 4471.8 4471.8 4428.3 4367.4 4280.4 4184.7 4097.7 3993.3 3854.1 3680.1 3497.4 
3297.3 3062.4 2836.2 2636.1 2479.5 2331.6 2192.4 2166.3 2009.7 1914.0 1844.4 1818.3 1679.1 1496.4 1191.9 852.6 522.0 313.2 0.0 
5898.6 5489.7 4758.9 4141.2 4080.3 4289.1 4489.2 4602.3 4628.4 4584.9 4489.2 4367.4 4254.3 4132.5 3949.8 3758.4 3575.7 3419.1 3219.0 
3018.9 2836.2 2679.6 2557.8 2453.4 2262.0 2122.8 2105.4 2018.4 1957.5 2140.2 2218.5 2096.7 1905.3 1600.8 1157.1 800.4 600.3 0.0 
5898.6 5420.1 4567.5 4028.1 4149.9 4419.6 4637.1 4750.2 4767.6 4689.3 4550.1 4376.1 4202.1 4002.0 3801.9 3593.1 3366.9 3140.7 2923.2 
2714.4 2557.8 2444.7 2340.3 2157.6 2044.5 1905.3 1887.9 1800.9 1835.7 2088.0 1992.3 1818.3 1618.2 1365.9 1026.6 861.3 626.4 0.0 
5898.6 5341.8 4445.7 3993.3 4184.7 4497.9 4732.8 4854.6 4854.6 4767.6 4593.6 4384.8 4158.6 3880.2 3671.4 3453.9 3166.8 2871.0 2653.5 
2496.9 2427.3 2279.4 2148.9 2001.0 1861.8 1722.6 1705.2 1644.3 1774.8 1861.8 1679.1 1461.6 1261.5 1009.2 843.9 774.3 469.8 0.0 
5898.6 5359.2 4410.9 4002.0 4219.5 4550.1 4785.0 4889.4 4889.4 4793.7 4611.0 4393.5 4123.8 3775.8 3523.5 3306.0 2966.7 2688.3 2488.2 
2401.2 2305.5 2201.1 2070.6 1940.1 1800.9 1661.7 1644.3 1618.2 1757.4 1705.2 1496.4 1418.1 1278.9 1009.2 817.8 678.6 365.4 0.0 
5898.6 5367.9 4341.3 3984.6 4228.2 4541.4 4758.9 4863.3 4854.6 4750.2 4593.6 4384.8 4089.0 3775.8 3523.5 3288.6 2958.0 2670.9 2453.4 
2401.2 2262.0 2175.0 2027.1 1905.3 1766.1 1644.3 1618.2 1600.8 1740.0 1670.4 1461.6 1365.9 1200.6 896.1 765.6 635.1 330.6 0.0 
